ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 has output short protection. If the output voltage falls below VIN × 1.05 + 0.2V (typical), or even to ground during a fault condition, the device enters into down mode. During this mode, the VP pin is regulated to approximately 3.5V above VIN to control the current across the inductor at a relatively low level and protect the device from damage. When the short condition disappears and the VOUT rises above VIN × 1.05 + 0.2V (typical), the device automatically returns to normal work mode.