ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 has a dual function enable and UVLO circuit. When the input voltage at the VIN pin is above the input UVLO rising threshold of 2.8V and the EN/UVLO pin is pulled above rising threshold, the TPS61376 is enabled and starts switching. The EN/UVLO pin has an accurate UVLO voltage threshold to support programmable input under-voltage lockout with hysteresis. A hysteresis current IUVLO_HYS is sourced out of the EN/UVLO pin to provide hysteresis that prevents on/off chattering in the presence of input voltage noise. By using resistor divider as shown in Figure 6-1 , the turn on threshold can be calculated by using Equation 1.
where
The hysteresis between the UVLO turn on threshold and turn off threshold is set by the upper resistor in the EN/UVLO resistor divider and is given by Equation 2
where