ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 has integrated input average current limit function internally, the average current limit can be set by a resistor from the ILIM pin to AGND. The current limit can be programmed from 0.1A to 3.0A. It is recommended to set ISEL pin logic low when setting input average current limit below 750mA. With ISEL pin logic low, TPS61376 will scale the ISO FET to increase the on resistance to improve the input average current accuracy. Meanwhile with ISEL pin logic low, the peak switching current limit will change from 4.5A(typ) to 2.5A(typ). The relationship between the input average current limit and the resistor is shown in Equation 3 and Equation 4.
where
For instance, the input average current limit is 3.0A if the RLIM is 14.4kΩ with ISEL pin logic high. The ILIM pin cannot be left floating or connected to VCC.