ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
A Schottky diode is the preferred type for D1 due to its low forward voltage drop and small reverse recovery charge. Low reverse leakage current is important parameter when selecting the Schottky diode. The diode must be rated to handle the maximum output voltage plus any switching node ringing. Also, it must be able to handle the average output current.