ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load conditions, the TPS61376 works in pulse width modulation (PWM) mode. The switching frequency in PWM mode is 1.2MHz. At light load conditions, the TPS61376 works in power-save mode with pulse frequency modulation (PFM). The PFM mode brings high efficiency at the light load.