ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 is a high voltage non-synchronous boost converter with input average current limit and load disconnect functions. The input average current limit threshold can be programmed through the ILIM pin from 0.1A to 3.0A. The isolation FET between the VP and SW pin will completely cut off the path between input and output when the device is disabled. The TPS61376 has a wide input voltage range from 2.9V to 23V and output voltage covers up to 25V. The TPS61376 implements the peak current mode with the adaptive off-time control topology. When the ISEL pin is logic high, the peak switching current limit is 4.5A(typ). When the ISEL pin is logic low, the peak switching current limit will change form 4.5A(typ) to 2.5A(typ). The device works in PWM mode at moderate to heavy load conditions. At the light load conditions, the device enters PFM mode to maintain high efficiency over the entire load current range. The TPS61376 also integrates robust protection features including output overvoltage protection, cycle-by-cycle overcurrent protection and thermal shutdown.