SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
The device integrates a remote sense amplifier across the VOS/FB and GOS pins. The remote sense function compensates for voltage drop on the PCB traces helping to maintain VOUT accuracy under steady state operation and load transient events.
For internal feedback, the VOS/FB and GOS pins must be connected directly the point of remote sensing. For external feedback, the top of RFB_T and GOS must be connected to the point of remote sensing. When external feedback is used, the voltage divider must be kept as close to the device as possible to minimize the trace length connected to the VOS/FB pin.
Regardless of internal or external feedback, connections from the sensing network to the remote location must be a pair of PCB traces with Kelvin sensing across a high-frequency local bypass capacitor of 0.1μF or higher. To maintain stable output voltage and minimize the ripple, the pair of remote sensing lines must stay away from any noise sources such as inductor and SW nodes, or high frequency clock lines. TI recommends to shield the pair of remote sensing lines with ground planes above and below.Some users prefer a blended sensing scheme where both local and remote sense information is fed back to the device. This topology has the added benefit of an extra layer of protection in the event the remote sense traces are damaged or disconnected. See Blended Remote Sense for an example of blended remote sense.