SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
VBOOT is shown in Figure 7-38 and described in Table 7-48.
Return to the Summary Table.
Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: EEPROM
Updates: On power cycle This command contains bits for setting the boot-up voltage VBOOT.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VBOOT | ||||||
| R-0h | R/W-Xh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 0h | Reserved |
| 4-0 | VBOOT | R/W | X | These bits contains VBOOT setting that is used for the the VREF DAC target code for soft-start purposes (as against directly specifying the initial VOUT voltage). The user must choose the appropriate VOUT_SCALE_LOOP to achieve the desired output voltage VOUT. On reset the value will be determined by NVM. |