SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
STATUS_CML is shown in Figure 7-24 and described in Table 7-33.
Return to the Summary Table.
Write Transaction: N/A
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: No
Updates: On-the-fly The STATUS_CML command returns one data byte with contents relating to communications, logic, and memory as follows. All supported bits may be cleared either by power cycle, issuing the (03h) CLEAR_FAULTS command, or by toggling the on-off mechanism of the rail (as configured in the (02h) ON_OFF_CONFIG register).
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IVC | IVD | PEC_FAIL | MEM | RESERVED | OTH | RESERVED | |
| R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | IVC | R | 0h |
|
| 6 | IVD | R | 0h |
|
| 5 | PEC_FAIL | R | 0h |
|
| 4 | MEM | R | 0h | The source of the fault could be one of the following sources internally:
Failure parity check during/after STORE_USER_ALL.
During reset RESTORE (i.e., EEPROM restore at boot-up), either a mismatch between the EEPROM contents and the register contents; OR a failure to pass parity checks.
When the user issues a RESTORE_USER_ALL command, a failure to pass parity checks.
Failure during the NVM programming sequence.
This bit cannot be cleared by any clearing mechanism until the underlying issue is resolved and the memory is updated.
|
| 3-2 | RESERVED | R | 0h | Reserved |
| 1 | OTH | R | 0h |
|
| 0 | RESERVED | R | 0h | Reserved |