SLVSHZ5 November 2026 TPS544628
ADVANCE INFORMATION
CAPABILITY is shown in Figure 7-7 and described in Table 7-10.
Return to the Summary Table.
Write Transaction: N/A
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: No
Updates: N/A This command provides a way for a host system to determine some key capabilities of this PMBus device. This command is read-only and has one data byte formatted as below.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PEC | SPD | ALRT | FORMAT | AVS | RESERVED | ||
| R-1h | R-2h | R-0h | R-0h | R-0h | R-0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PEC | R | 1h |
|
| 6-5 | SPD | R | 2h |
|
| 4 | ALRT | R | 0h |
|
| 3 | FORMAT | R | 0h |
|
| 2 | AVS | R | 0h |
|
| 1-0 | RESERVED | R | 0h | Reserved |