4 Revision History
Changes from Revision E (August 2019) to Revision F (December 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Moved I
SHDN
from Source Current to
Sink Current row in the Section 7.1 tableGo
- Changed External Capacitance min from 0.1 to 0.01 in Section 7.3 tableGo
- Deleted OVPMAX row in Section 7.5 tableGo
- Changed I(FLT) test condition in
Section 7.5 tableGo
- Deleted UVLO_tREC row in Section 7.6
tableGo
- Updated the Section 8 sectionGo
- Added tCL_Dly description to Section 9.3.2 sectionGo
- Changed device mention to TPS2662x
to include all variants in Section 9.3.4.1 sectionGo
- Added UVLO back to the Section 9.3.5.1 sectionGo
- Added more description and clarification for the
tCL(dly) parameter in the Section 9.3.5.1 sectionGo
- Added minimum voltage to Section 9.3.7 sectionGo
Changes from Revision () to Revision ()
Changes from Revision D (February 2019) to Revision E (August 2019)
- 将Section 1部分中的“UL 2367 认证正在处理中”更改为“通过 UL 2367 认证”和“通过 IEC 62368-1 认证”Go
- Replaced TPS26623 with TPS26624 for Pin No. 4
SHDN in the Pin Functions tableGo
- Added UVLO Recovery Time in the Timing Requirements table in the
Section 7 sectionGo
- Changed Input voltage range MAX from 60 V to 62 V in tne Absolute
Maximum Ratings table in the Section 7 sectionGo
- Changed Input voltage MAX from 57 V to 60 V in the Recommended
Operating Conditions table in the Section 7
sectionGo
- Updated the Section 8 graph to explain the
UVLO_tREC
Go
- Updated the Feature Description
Section 9.3.1 section to explain the
UVLO_tREC timerGo
- Updated the Feature Description
Section 9.3.1 section Go
- Removed UVLO from the Section 9.3.5.1 section Go
Changes from Revision C (July 2018) to Revision D (February 2019)
- Changed SHDN pin voltage MAX from 4 V to 6 V in the Recommended
Operating Conditions table in the Section 7
section Go
Changes from Revision B (April 2018) to Revision C (July 2018)
Changes from Revision A (March 2018) to Revision B (April 2018)
- Changed Repinse to Response in the Device Comparison table header Go
Changes from Revision * (October 2017) to Revision A (March 2018)