ZHCSI22F October 2017 – December 2021 TPS2662
PRODUCTION DATA
The RFLT Absolute Maximum Ratings serves as pull-up for the open-drain fault output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). TI recommends typical resistance value in the range of 10 kΩ to 100 kΩ for RFLT. The CIN is a local bypass capacitor to suppress noise at the input. TI recommends typical capacitance value in the range of 0.1 µF to 1 µF for C(IN).