ZHCSF29E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The internal FET and hence the load current can be remotely switched off by taking the UVLO pin below its 0.6-V threshold with an open collector or open drain device as shown in Figure 9-8. The device quiescent current is reduced to less than 20 µA in this state. Upon releasing the UVLO pin the device turns on with soft-start cycle.
Figure 9-8 Shutdown Control