ZHCSF29E May 2016 – January 2021 TPS25940-Q1
PRODMIX
The TPS25940xx-Q1 eFuse offers robust protection for the 5-V Power rail of USB ports under faults conditions like Short-to-Ground, Short-to-Battery and Overload.
5-V Power rail gets disconnected from the output within approximately 200 nsec during short circuit to Ground fault.
The eFuse monitors the reverse voltage from IN to OUT and when it exceeds –66 mV, it stops the flow of reverse current. This operation protects the 5-V power rail from Short-to-Battery faults.
Typical application schematic of TPS25940xx-Q1 usage in USB port protection for automotive application is shown in Figure 10-20.
Figure 10-20 Automotive USB Hub-Port – VBUS Short to Battery, VBUS Short to GND ProtectionFigure 10-21 and Figure 10-22 show the performance of TPS25940-Q1 under Short-to-Battery and Short-to-Ground faults.
Figure 10-21 VBUS Short-to-Battery Protection| V(IN) = 5 V | C(OUT) = 4.7 µF |
Figure 10-22 VBUS Short-to-Ground Protection