ZHCSF29E May 2016 – January 2021 TPS25940-Q1
PRODMIX
Figure 10-7 Hot-Plug Start-Up: Output Ramp Without Load on Output
Figure 10-8 Hot-Plug Start-Up: Output Ramp With Start-Up Load of 4.8 Ω
Figure 10-9 Overvoltage Shutdown
Figure 10-11 Over Load: Step Change in Load from 12 Ω to 2 Ω and Back
Figure 10-13 Hot Short: Fast Trip and Current Regulation
Figure 10-15 Hot Plug-In with Short on Output: Auto-Retry - TPS25940-Q1
Figure 10-17 Power
Good Response During Turn-OFF
Figure 10-19 Hot Plug-in with Short on Output: Latched - TPS25940L-Q1
Figure 10-10 Overvoltage Recovery
Figure 10-12 Overload Condition: Auto Retry and Recovery - TPS25940-Q1
Figure 10-14 Hot Short: Auto-Retry and Recovery from Short Circuit - TPS25940-Q1
Figure 10-16 Power Good Response During Turn-ON
Figure 10-18 Hot Short: Latched -
TPS25940L-Q1