Table 5-42 ADC Electrical Characteristics Over Recommended Operating Conditions
(Unless Otherwise Noted)—DC Specifications(1)
| PARAMETER |
MIN |
TYP |
MAX |
UNIT |
| Resolution |
|
12 |
|
|
Bits |
| ADC clock(2) |
|
1 |
|
|
kHz |
|
|
|
25 |
MHz |
| ACCURACY |
| INL (Integral nonlinearity)(3) |
1–18.75 MHz ADC clock |
|
|
±1.5 |
LSB |
| DNL (Differential nonlinearity)(3) |
1–18.75 MHz ADC clock |
|
|
±1 |
LSB |
| Offset error(4) |
|
–80 |
|
80 |
LSB |
| Overall gain error with internal reference(5) |
|
–200 |
|
200 |
LSB |
| Overall gain error with external reference(6) |
If ADCREFP – ADCREFM = 1 V ± 0.1% |
–50 |
|
50 |
LSB |
| Channel-to-channel offset variation |
|
|
±8 |
|
LSB |
| Channel-to-channel Gain variation |
|
|
±8 |
|
LSB |
| ANALOG INPUT |
| Analog input voltage (ADCINx to ADCLO)(7) |
|
0 |
|
3 |
V |
| ADCLO |
|
–5 |
0 |
5 |
mV |
| Input capacitance |
|
|
10 |
|
pF |
| Input leakage current |
|
|
3 |
±5 |
µA |
| INTERNAL VOLTAGE REFERENCE(5) |
| Accuracy, ADCVREFP |
|
1.9 |
2 |
2.1 |
V |
| Accuracy, ADCVREFM |
|
0.95 |
1 |
1.05 |
V |
| Voltage difference, ADCREFP – ADCREFM |
|
|
1 |
|
V |
| Temperature coefficient |
|
|
50 |
|
PPM/°C |
| Reference noise |
|
|
100 |
|
µV |
| EXTERNAL VOLTAGE REFERENCE(6) |
| Accuracy, ADCVREFP |
|
1.9 |
2 |
2.1 |
V |
| Accuracy, ADCVREFM |
|
0.95 |
1 |
1.05 |
V |
| Input voltage difference, ADCREFP – ADCREFM |
|
0.99 |
1 |
1.01 |
V |
(1) Tested at 12.5-MHz ADCCLK.
(2) If SYSCLKOUT ≤ 25 MHz, ADC clock ≤ SYSCLKOUT/2.
(3) The INL degrades for frequencies beyond 18.75 MHz–25 MHz. Applications that require these sampling rates should use a 20K resistor as bias resistor on the ADCRESEXT pin. This improves overall linearity and typical current drawn by the ADC will be a few mA more than 24.9-kΩ bias.
(4) 1 LSB has the weighted value of 3.0/4096 = 0.732 mV.
(5) A single internal band gap reference (±5% accuracy) sources both ADCREFP and ADCREFM signals, and hence, these voltages track together. The ADC converter uses the difference between these two as its reference. The total gain error will be the combination of the gain error shown here and the voltage reference accuracy (ADCREFP – ADCREFM). A software-based calibration procedure is recommended for better accuracy. See the
F2810, F2811, and F2812 ADC Calibration Application Report and
Section 8.4 for relevant documents.
(6) In this mode, the accuracy of external reference is critical for overall gain. The voltage difference (ADCREFP – ADCREFM) will determine the overall accuracy.
(7) Voltages above VDDA + 0.3 V or below VSS – 0.3 V applied to an analog input pin may temporarily affect the conversion of another pin. To avoid this, the analog inputs should be kept within these limits.