ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
28x DSPs incorporate a unique method to reduce the device current consumption. A reduction in current consumption can be achieved by turning off the clock to any peripheral module which is not used in a given application. Table 5-2 indicates the typical reduction in current consumption achieved by turning off the clocks to various peripherals.
| PERIPHERAL MODULE | IDD CURRENT REDUCTION (mA) |
|---|---|
| eCAN | 12 |
| EVA | 6 |
| EVB | 6 |
| ADC | 8(2) |
| SCI | 4 |
| SPI | 5 |
| McBSP | 13 |