ZHCS894U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-21.
NAME | ADDRESS RANGE | SIZE
(x16) |
DESCRIPTION | |
---|---|---|---|---|
DEVICECNF | 0x00 0880 – 0x00 0881 | 2 | Device Configuration Register | |
PARTID | 0x00 0882 | 1 | Part ID Register | 0x0001 or 0x0002 – F281x |
REVID | 0x00 0883 | 1 | Revision ID Register | 0x0001 – Silicon Revision A
0x0002 – Silicon Revision B 0x0003 – Silicon Revisions C, D 0x0004 – Reserved 0x0005 – Silicon Revision E 0x0006 – Silicon Revision F 0x0007 – Silicon Revision G |
PROTSTART | 0x00 0884 | 1 | Block Protection Start Address Register | |
PROTRANGE | 0x00 0885 | 1 | Block Protection Range Address Register | |
Reserved | 0x00 0886 – 0x00 09FF | 378 |