SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
CVDD | Supply voltage, Core
(CVDD, PLL0_VDDA) |
1.14 | 1.2 | 1.32 | V | |
RVDD | Supply Voltage, Internal RAM | 1.14 | 1.2 | 1.32 | V | |
DVDD | ||||||
Supply voltage, I/O, 3.3V
(DVDD) |
3.0 | 3.3 | 3.45 | V | ||
VSS | Supply ground
(VSS, PLL0_VSSA, OSCVSS(1)) |
0 | 0 | 0 | V | |
VIH | High-level input voltage, I/O, 3.3V | 2 | V | |||
High-level input voltage, OSCIN | 0.7*CVDD | V | ||||
VIL | Low-level input voltage, I/O, 3.3V | 0.8 | V | |||
Low-level input voltage, OSCIN | 0.3*CVDD | V | ||||
VHYS | Input Hysteresis | 160 | mV | |||
tt | Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) | 0.25P or 10(2) | ns | |||
TJ | Operating junction temperature range | Default | 0 | 90 | °C | |
Automotive
(T suffix) |
-40 | 125 | °C | |||
FSYSCLK1,6 | DSP Operating Frequency (SYSCLK1,6) | Default | 0 | 375 or 200 | MHz | |
Automotive
(T suffix) |
0 | 375 or 200 | MHz |