SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| Supply voltage ranges | Core
(CVDD, RVDD, PLL0_VDDA ) (2) |
-0.5 V to 1.4 V |
| I/O, 3.3V
(DVDD) (2) |
-0.5 V to 3.8V | |
| Input voltage ranges | VI I/O, 1.2V
(OSCIN) |
-0.3 V to CVDD + 0.35V |
| VI I/O, 3.3V
(Steady State) |
-0.3V to DVDD + 0.3V | |
| VI I/O, 3.3V
(Transient Overshoot/Undershoot) |
20% of DVDD for up to
20% of the signal period |
|
| Output voltage ranges | VO I/O, 3.3V
(Steady State) |
-0.5 V to DVDD + 0.3V |
| VO I/O, 3.3V
(Transient Overshoot/Undershoot ) |
20% of DVDD for up to
20% of the signal period |
|
| Clamp Current | Input or Output Voltages 0.3V above or below their respective power rails. Limit clamp current that flows through the I/O's internal diode protection cells. | ±20mA |
| Operating Junction Temperature ranges, TJ | (default) | 0°C to 90°C |
| (T version) | -40°C to 125°C |