SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 9 | tc(AHCLKRX) | Cycle time, AHCLKR0 internal, AHCLKR0 output | 25 | ns | |
| Cycle time, AHCLKR0 external, AHCLKR0 output | 25 | ||||
| Cycle time, AHCLKX0 internal, AHCLKX0 output | 25 | ||||
| Cycle time, AHCLKX0 external, AHCLKX0 output | 25 | ||||
| 10 | tw(AHCLKRX) | Pulse duration, AHCLKR0 internal, AHCLKR0 output | (AHR/2) – 2.5(2) | ns | |
| Pulse duration, AHCLKR0 external, AHCLKR0 output | (AHR/2) – 2.5(2) | ||||
| Pulse duration, AHCLKX0 internal, AHCLKX0 output | (AHX/2) – 2.5(3) | ||||
| Pulse duration, AHCLKX0 external, AHCLKX0 output | (AHX/2) – 2.5(3) | ||||
| 11 | tc(ACLKRX) | Cycle time, ACLKR0 internal, ACLKR0 output | greater of 2P or 25(4) | ns | |
| Cycle time, ACLKR0 external, ACLKR0 output | greater of 2P or 25(4) | ||||
| Cycle time, ACLKX0 internal, ACLKX0 output | greater of 2P or 25(4) | ||||
| Cycle time, ACLKX0 external, ACLKX0 output | greater of 2P or 25(4) | ||||
| 12 | tw(ACLKRX) | Pulse duration, ACLKR0 internal, ACLKR0 output | (AR/2) – 2.5(5) | ns | |
| Pulse duration, ACLKR0 external, ACLKR0 output | (AR/2) – 2.5(5) | ||||
| Pulse duration, ACLKX0 internal, ACLKX0 output | (AX/2) – 2.5(6) | ||||
| Pulse duration, ACLKX0 external, ACLKX0 output | (AX/2) – 2.5(6) | ||||
| 13 | td(ACLKRX-AFSRX) | Delay time, ACLKR0 internal, AFSR output(7) | 0 | 5.8 | ns |
| Delay time, ACLKX0 internal, AFSX output | 0 | 5.8 | |||
| Delay time, ACLKR0 external input, AFSR output(7) | 2.5 | 11.6 | |||
| Delay time, ACLKX0 external input, AFSX output | 2.5 | 11.6 | |||
| Delay time, ACLKR0 external output, AFSR output(7) | 2.5 | 11.6 | |||
| Delay time, ACLKX0 external output, AFSX output | 2.5 | 11.6 | |||
| 14 | td(ACLKX-AXRV) | Delay time, ACLKX0 internal, AXR0[n] output | 0 | 5.8 | ns |
| Delay time, ACLKX0 external input, AXR0[n] output | 2.5 | 11.6 | |||
| Delay time, ACLKX0 external output, AXR0[n] output | 2.5 | 11.6 | |||
| 15 | tdis(ACLKX-AXRHZ) | Disable time, ACLKX0 internal, AXR0[n] output | 0 | 5.8 | ns |
| Disable time, ACLKX0 external input, AXR0[n] output | 3 | 11.6 | |||
| Disable time, ACLKX0 external output, AXR0[n] output | 3 | 11.6 | |||