SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The C6743 includes an MMCSD controller which is compliant with MMC V3.31, Secure Digital Part 1 Physical Layer Specification V1.1 and Secure Digital Input Output (SDIO) V2.0 specifications. See the TMS320C674x/OMAP-L1x Processor Peripherals Overview Reference Guide (SPRUFK9) for more details.
The MMC/SD Controller has following features:
The C6743 MMC/SD Controller does not support SPI mode.