SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 3-1 provides an overview of the C6743 Low power digital signal processor. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
| HARDWARE FEATURES | C6743 | ||
|---|---|---|---|
| Peripherals
Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
EMIFB | SDRAM only, 16-bit bus width, up to 128 MB (PTP) | SDRAM only, 16-bit bus width, up to 128 MB (ZKB) |
| EMIFA | Asynchronous (8-bit bus width) RAM, Flash, NOR, NAND | ||
| Flash Card Interface | MMC and SD cards supported. | ||
| EDMA3 | 32 independent channels, 8 QDMA channels, 2 Transfer controllers | ||
| Timers | 2 64-Bit General Purpose (configurable as 2 separate 32-bit timers, 1 configurable as Watch Dog) | ||
| UART | 2 (One with RTS and CTS flow control) | ||
| SPI | One with one hardware chip select | ||
| I2C | 2 (both Master/Slave) | ||
| Multichannel Audio Serial Port [McASP] | 2 (each with transmit/receive, FIFO buffer, 14/9 serializers) | ||
| 10/100 Ethernet MAC with Management Data I/O | 1 (RMII Interface) | ||
| eHRPWM | 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs | ||
| eCAP | 3 32-bit capture inputs or 3 32-bit auxiliary PWM outputs | ||
| eQEP | 2 32-bit QEP channels with 4 inputs/channel | ||
| General-Purpose Input/Output Port | 8 banks of 16-bit | ||
| PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | ||
| On-Chip Memory | Size (Bytes) | 320KB RAM | |
| Organization | DSP
32KB L1 Program (L1P)/Cache (up to 32KB) 32KB L1 Data (L1D)/Cache (up to 32KB) 128KB Unified Mapped RAM/Cache (L2) DSP Memories can be made accessible to EDMA3, and other peripherals. |
||
| C674x CPU ID + CPU Rev ID | Control Status Register (CSR.[31:16]) | 0x1400 | |
| C674x Megamodule Revision | Revision ID Register (MM_REVID[15:0]) | 0x0000 | |
| JTAG BSDL_ID | DEVIDR0 register | 0x8B7DF02F (Silicon Revision 1.0)
0x8B7DF02F (Silicon Revision 1.1) 0x9B7DF02F (Silicon Revision 3.0, 2.1, and 2.0) |
|
| CPU Frequency | MHz | C674x DSP 375(/200) MHz | |
| Voltage | Core (V) | 1.2 V | |
| I/O (V) | 3.3 V | ||
| Package | 24 mm x 24 mm, 176-Pin, 0.5 mm pitch, TQFP (PTP) | 17 mm x 17 mm, 256-Ball 1 mm pitch, PBGA (ZKB) | |
| Product Status(1) | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
PD | |