SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
HEX ADDRESS RANGE | ACRONYM | REGISTER NAME | COMMENTS |
---|---|---|---|
0x01C4 0028 | JTAGID | JTAG Identification Register | Read-only. Provides 32-bit JTAG ID of the device. |
The JTAG ID register is a read-only register that identifies to the customer the JTAG/Device ID. The register hex value each silicon revision is:
0x0B79 F02F for silicon revision 1.0.
0x8B79 F02F for silicon revision 1.1.
0x9B79 F02F for silicon revision 3.0, 2.1, and 2.0.
For the actual register bit names and their associated bit field descriptions, see Figure 6-48 and Table 6-90.
31 | 28 | 27 | 12 | 11 | 1 | 0 | |||||||||||||||||||||||||
VARIANT
(4-bit) |
PART NUMBER (16-bit) | MANUFACTURER (11-bit) | LSB | ||||||||||||||||||||||||||||
R-xxxx | R-1011 0111 1101 1111 | R-0000 0010 111 | R-1 |
LEGEND: R = Read, W = Write, n = value after reset |
BIT | NAME | DESCRIPTION |
---|---|---|
31:28 | VARIANT | Variant (4-bit) value |
27:12 | PART NUMBER | Part Number (16-Bit) value |
11-1 | MANUFACTURER | Manufacturer (11-Bit) value |
0 | LSB | LSB. This bit is read as a "1". |