ZHCSLM6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Local I2C (SCL/CFG0, SDA/CFG1). Refer to Figure 7-9. | |||||
| fSCL | I2C clock frequency | 1 | MHz | ||
| tBUF | Bus free time between START and STOP conditions | 0.5 | µs | ||
| tHD_STA | Hold time after repeated START condition. After this period, the first clock pulse is generated | 0.26 | µs | ||
| tLOW | Low period of the I2C clock | 0.5 | µs | ||
| tHIGH | High period of the I2C clock | 0.26 | µs | ||
| tSU_STA | Setup time for a repeated START condition | 0.26 | µs | ||
| tHD_DAT | Data hold time | 0 | μs | ||
| tSU_DAT | Data setup time | 50 | ns | ||
| tR | Rise time of both SDA and SCL signals | 120 | ns | ||
| tF | Fall time of both SDA and SCL signals | 4 | 120 | ns | |
| tSU_STO | Setup time for STOP condition | 0.26 | μs | ||
| DDC Snoop I2C Timings. Refer to Figure 7-9. | |||||
| fSCL | I2C DDC clock frequency | 100 | kHz | ||
| tBUF | Bus free time between START and STOP conditions | 4.7 | µs | ||
| tHD_STA | Hold time after repeated START condition. After this period, the first clock pulse is generated | 4 | µs | ||
| tLOW | Low period of the I2C clock | 4.7 | µs | ||
| tHIGH | High period of the I2C clock | 4 | µs | ||
| tSU_STA | Setup time for a repeated START condition | 4.7 | µs | ||
| tHD_DAT | Data hold time | 0 | μs | ||
| tSUDAT | Data setup time | 250 | ns | ||
| tR | Rise time of both SDA and SCL signals. Measured from 30% to 70%. | 1000 | ns | ||
| tF | Fall time of both SDA and SCL signals Measured from 70% to 30%. | 300 | ns | ||
| tSU_STO | Setup time for STOP condition | 4 | μs | ||
| Cb_LV | Capacitive load for each bus line on LV side | 50 | pF | ||
| Power-On. Refer to Figure 7-1. | |||||
| tVCC_RAMP | VCC supply ramp. Measured from 10% to 90%. | 0.10 | 50 | ms | |
| tD_PG | Internal POR de-assertion delay | 5 | ms | ||
| tVIO_SU | VIO supply stable before reset(2) high. | 100 | µs | ||
| tCFG_SU | Configuration pins(1) setup before reset(2) high. | 0 | µs | ||
| tCFG_HD | Configuration pins(1) hold after reset(2)high. | 500 | µs | ||