ZHCSLM6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
以下应用部分中的信息不属于TI 器件规格的范围,TI 不担保其准确性和完整性。TI 的客 户应负责确定器件是否适用于其应用。客户应验证并测试其设计,以确保系统功能。
TDP0604 is designed to accept AC or DC-coupled HDMI input signals. The device provides signal conditioning and level shifting functions to drive a compliant HDMI source connector. The device can be used in an HDMI sink application such as monitor or TV. In many major PC or gaming systems APU/GPU will provide AC-coupled HDMI signals. TDP0604 is suitable for such platforms.