ZHCSLM6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
HDMI 2.0 standards require a source termination impedance approximately 100-Ω for data rates > 3.4-Gbps. HDMI 1.4b requires no source termination but has a provision for termination for higher data rates greater than 1.65-Gbps. Enabling this termination is optional. Table 8-9 lists how the TDP0604 terminations are controlled automatically when in pin strap mode. Depending on the MODE pin, the CFG0 pin can be used to select the HDMI 1.4 termination between open and 300-Ω.
The TDP0604 supports automatic selection between open and 300-Ω termination when operating in HDMI 1.4. In pin-strap mode with CTL0 low, the TDP0604 will enable open termination when HDMI clock frequency is less than fHDMI14_open and will enable 300-Ω termination when HDMI clock frequency is greater than fHDMI14_300. TXTERM_AUTO_HDMI14 register controls this feature in I2C mode.
In I2C mode, termination is controlled through the registers as provided in Table 8-8.
| TX_AC_EN Register | TERM Register | TXTERM_AUTO_HDMI14 Register | Source Termination |
|---|---|---|---|
| 0 | 00 | X | None |
| 0 | 01 | X | Parallel ≅ 300-Ω across P and N |
| 0 | 10 | X | Automatic. parallel ≅ 100-Ω across P and N |
| 0 | 10 | 1 | Automatic. HDMI 1.4. parallel ≅ 300-Ω across P and N |
| 0 | 10 | 0 | Automatic. HDMI 1.4. No termination if HDMI clock frequency is ≤ fHDMI14_open. |
| 0 | 10 | 0 | Automatic. HDMI 1.4. Parallel ≅ 300-Ω across P and N termination if HDMI clock frequency is ≥ fHDMI14_300. |
| 0 | 11 | X | Parallel ≈ 100-Ω across P and N |
| 1 | 00 | X | ≅ 150-Ω to supply (VCC) on both P and N |
| 1 | 01 | X | ≅ 150-Ω to supply (VCC) on both P and N |
| 1 | 10 | X | Automatic. ≅ 150-Ω to supply (VCC) on both P and N for HDMI 1.4. Otherwise ≅ 50-Ω to supply (VCC) on both P and N. |
| 1 | 11 | X | ≅ 50-Ω to supply (VCC) on both P and N |
| HDMI Mode | AC_EN pin | Source Termination |
|---|---|---|
| HDMI 1.4 | 0 | None or parallel ≅ 300-Ω across P and N depending on state of SCL/CFG0 pin |
| HDMI 2.0 | 0 | Parallel ≅ 100-Ω across P and N |
| HDMI 1.4 | 1 | ≅ 150-Ω to supply (VCC) on both P and N |
| HDMI 2.0 | 1 | ≅ 50-Ω to supply (VCC) on both P and N |