ZHCSLM6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage when high-speed RX pins (IN_D[2:0] and IN_CLK) is AC-coupled to a DP++ TX | 3.0 | 3.3 | 3.6 | V |
VCC | Supply voltage when high-speed RX pins (IN_D[2:0] and IN_CLK) is DC-coupled to a HDMI TX | 3.135 | 3.3 | 3.465 | V |
VIO | VIO supply when 1.2-V LVCMOS level used. | 1.14 | 1.2 | 1.26 | V |
VIO | VIO supply when 1.8-V LVCMOS level used. | 1.7 | 1.8 | 1.9 | V |
VIO | VIO supply when 3.3-V LVCMOS level used. | 3 | 3.3 | 3.6 | V |
VPSN | Peak to peak Power supply noise on VCC pins (less than 4 MHz). | 100 | mV | ||
VCTL3 | DC input voltage for SCL/CFG0, SDA/CFG1, MODE, AC_EN, LINEAR_EN, EN, CTLEMAP_SEL, TXSWG, TXPRE, EQ1, ADDR1/EQ0, LV_DDC_SCL, LV_DDC_SDA, HPDOUT_SEL | –0.3 | 3.6 | V | |
VCTL5 | DC input voltage for HV_DDC_SCL, HV_DDC_SDA, HPD_IN pins | –0.3 | 5.5 | V | |
CACRX | Optional external AC-coupling capacitor on IN_Dx and IN_CLK. | 85 | 253 | nF | |
CACTX | External AC-coupling capacitor on OUT_Dx and OUT_CLK when AC_EN = H. | 85 | 253 | nF | |
TA | TDP0604 Ambient temperature | 0 | 70 | °C | |
TA | TDP0604I Ambient temperature | –40 | 85 | °C |