ZHCSLM6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1 | P | 3.3-V power supply |
HPDOUT_SEL | 2 | I 2-Level (PD) |
HPDOUT_SEL. Selects whether HPD_OUT pin is push/pull, or open-drain. Open-drain is not supported in pin-strap mode. Therefore this pin should be left floating or pull-down to GND. |
TEST1 | 3 | O | Test1. For internal Texas Instruments use only. This pin can be
left unconnected. |
CTLEMAP_SEL | 4 | I 4-Level (PU/PD) |
CTLE Map select. When TDP0604 is configured in pin-strap mode, this pin selects the CTLE Map used. Table 8-7 provides more details. In I2C mode, CTLE map is determined by registers. |
LINEAR_EN | 5 | I 4-Level (PU/PD) |
In pin-strap mode, selects whether TDP0604 operates in linear or limited redriver mode. Table 8-4 provides more details. |
VCC | 6 | P | 3.3-V power supply. |
EN | 7 | I 2-Level (PU) |
When low, TDP0604 will be held in reset. The IN_D[2:0], IN_CLK, OUT_D[2:0] and OUT_CLK pins will be held in high impedance while EN is low. On rising edge of EN, device will sample 4-level inputs and function based on the sampled state of the pins. This pin has a internal 250k pull-up to VIO. |
EQ1 | 8 | I 4 Level (PU/PD) |
EQ1 pin setting when TDP0604 is configured for pin strap mode; Works in conjunction with EQ0; Table 8-5 provides the settings. In I2C mode, EQ settings are controlled through the registers. |
IN_D2p | 9 | I | Channel 2 differential positive input. |
IN_D2n | 10 | I | Channel 2 differential negative input. |
HPD_OUT | 11 | O | Hot plug detect output to source side. If not used, then this pin can be left floating. If used, then it is recommended to have a external 220k resistor to GND on this pin. |
IN_D1p | 12 | I | Channel 1 differential positive input. |
IN_D1n | 13 | I | Channel 1 differential negative input. |
VIO | 14 | P | Voltage supply for I/Os. Table 8-2 provides more details. |
IN_D0p | 15 | I | Channel 0 differential positive input. |
IN_D0n | 16 | I | Channel 0 differential negative input. |
MODE | 17 | I 4-Level (PU/PD) |
Mode control pin. Selects between pin-strap and I2C mode. Refer to Section 8.4.1. |
IN_CLKp | 18 | I | Clock differential positive input. |
IN_CLKn | 19 | I | Clock differential negative input. |
VCC | 20 | P | 3.3-V power supply. |
SCL/CFG0 | 21 | I | I2C Clock/CFG0: When TDP0604 is configured for I2C mode, this pin will function as the I2C clock. Otherwise, this pin will function as CFG0 as provided in Table 8-13. |
SDA/CFG1 | 22 | I/O | I2C Data / CFG1: When TDP0604 is configured for I2C mode, this pin will function as the I2C clock. Otherwise, this pin will function as CFG1 as provided in Table 8-14. |
AC_EN | 23 | I 2-Level (PD) |
In pin-strap mode, selects whether high speed transmitters are
externally AC or DC-coupled. 0: DC-coupled 1: AC-coupled |
LV_DDC_SCL | 24 | I/O | Low voltage side bidirectional DDC clock line. Internally pulled-up to VIO. |
LV_DDC_SDA | 25 | I/O | Low voltage side bidirectional DDC data line. Internally pulled-up to VIO. |
HV_DDC_SDA | 26 | I/O | High voltage
side bidirectional DDC data line. Pull-up externally to HDMI 5 V. |
HV_DDC_SCL | 27 | I/O | High voltage side bidirectional DDC clock line. Pull-up externally to HDMI 5 V. |
VCC | 28 | P | 3.3-V power supply. |
TXPRE | 29 | I 4-Level (PU/PD) |
TX pre-emphasis control: In pin-strap mode with limited enabled, this pin controls TX EQ. Table 8-11 provides the available TXPRE settings when operating in pin strap mode. In I2C mode, TX pre-emphasis is controlled through the registers. |
OUT_CLKn | 30 | O | TMDS data clock differential negative output |
OUT_CLKp | 31 | O | TMDS data clock differential positive output |
HPD_IN | 32 | I 2-Level (PD) |
Hot plug detect input from sink side. This pin has an internal pull-down resistor and is fail-safe. |
OUT_D0n | 33 | O | TMDS data 0 differential negative output |
OUT_D0p | 34 | O | TMDS data 0 differential positive output |
ADDR/EQ0 | 35 | I 4-Level (PU/PD) |
Address bit for
I2C programming when TDP0604 is configured for I2C mode.
Table 8-18 provides more information. EQ0 pin setting when TDP0604 is configured for pin strap mode; works in conjunction with EQ1; Table 8-5 provides the settings. In I2C mode, EQ settings are controlled through the registers. |
OUT_D1n | 36 | O | TMDS data 1 differential negative output |
OUT_D1p | 37 | O | TMDS data 1 differential positive output |
TXSWG | 38 | I 4-Level (PU/PD) |
TX output swing control: 4 settings. This pin is only used in pin strap mode. Table 8-12 provides the available TX swing settings. In I2C mode, TX output swing is controlled through the registers. |
OUT_D2n | 39 | O | TMDS data 2 differential negative output |
OUT_D2p | 40 | O | TMDS data 2 differential positive output |
Thermal Pad | 41 | GND | Thermal pad. Connect to a solid ground plane. |