ZHCS020J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) |
|---|---|---|---|---|---|---|
| AC PERFORMANCE | ||||||
| Small-signal bandwidth | VOUT = 100 mVPP, G = 1 | 56 | MHz | C | ||
| VOUT = 100 mVPP, G = 2 | 22.5 | |||||
| VOUT = 100 mVPP, G = 5 | 7.4 | |||||
| VOUT = 100 mVPP, G = 10 | 3.1 | |||||
| Gain-bandwidth product | VOUT = 100 mVPP, G = 10 | 31 | MHz | C | ||
| Large-signal bandwidth | VOUT = 2 VPP, G = 1 | 31 | MHz | C | ||
| Bandwidth for 0.1-dB flatness | VOUT = 2 VPP, G = 2 | 14.5 | MHz | C | ||
| Slew rate, rise | VOUT = 2-V Step, G = 2 | 160 | V/µs | C | ||
| Slew rate, fall | VOUT = 2-V Step, G = 2 | 260 | V/µs | C | ||
| Rise time | VOUT = 2-V Step, G = 2 | 10 | ns | C | ||
| Fall time | VOUT = 2-V Step, G = 2 | 7 | ns | C | ||
| Settling time to 1%, rise | VOUT = 2-V Step, G = 2 | 45 | ns | C | ||
| Settling time to 1%, fall | VOUT = 2-V Step, G = 2 | 45 | ns | C | ||
| Settling time to 0.1%, rise | VOUT = 2-V Step, G = 2 | 50 | ns | C | ||
| Settling time to 0.1%, fall | VOUT = 2-V Step, G = 2 | 55 | ns | C | ||
| Settling time to 0.01%, rise | VOUT = 2-V Step, G = 2 | 82 | ns | C | ||
| Settling time to 0.01%, fall | VOUT = 2-V Step, G = 2 | 85 | ns | C | ||
| Overshoot/Undershoot | VOUT = 2-V Step, G = 2 | 2.5%/1.5% | C | |||
| Second-order harmonic distortion | f = 10 kHz | –135 | dBc | C | ||
| f = 100 kHz | –105 | |||||
| f = 1 MHz | –70 | |||||
| AC PERFORMANCE (continued) | ||||||
| Third-order harmonic distortion | f = 10 kHz | –139 | dBc | C | ||
| f = 100 kHz | –122 | |||||
| f = 1 MHz | -73 | |||||
| Second-order intermodulation distortion | f
= 1 MHz, 200-kHz Tone Spacing, VOUT Envelope = 2 VPP |
–70 | dBc | C | ||
| Third-order intermodulation distortion | f
= 1 MHz, 200-kHz Tone Spacing, VOUT Envelope = 2 VPP |
–83 | dBc | C | ||
| Signal-to-noise ratio, SNR | f = 1 kHz, VOUT = 1 VRMS, 22-kHz bandwidth | 0.00015% | C | |||
| –116.4 | dBc | |||||
| Total harmonic distortion, THD | f = 1 kHz, VOUT = 1 VRMS | 0.00003% | C | |||
| –130 | dBc | C | ||||
| Input voltage noise | f = 100 kHz | 9.3 | nV/√ Hz | C | ||
| Voltage noise 1/f corner frequency | 147 | Hz | C | |||
| Input current noise | f = 1 MHz | 0.45 | pA/√ Hz | C | ||
| Current noise 1/f corner frequency | 14.7 | kHz | C | |||
| Overdrive recovery time, over/under | Overdrive = 0.5 V | 195/135 | ns | C | ||
| Closed-loop output impedance | f = 100 kHz | 0.028 | Ω | C | ||
| Channel to channel crosstalk (OPA2835) | f = 10 kHz | –120 | dB | C | ||
| DC PERFORMANCE | ||||||
| Open-loop voltage gain (AOL) | 100 | 120 | dB | A | ||
| Input referred offset voltage | TA = 25°C | –500 | ±100 | 500 | µV | A |
| TA = 0°C to 70°C | –880 | 880 | B | |||
| TA = –40°C to 85°C | –1040 | 1040 | ||||
| TA = –40°C to 125°C | –1850 | 1850 | ||||
| Input offset voltage drift(3) | TA = 0°C to 70°C | –8.5 | ±1.4 | 8.5 | µV/°C | B |
| TA = –40°C to 85°C | –9 | ±1.5 | 9 | |||
| TA = –40°C to 125°C | –13.5 | ±2.25 | 13.5 | |||
| Input bias current(2) | TA = 25°C | 50 | 200 | 400 | nA | A |
| TA = 0°C to 70°C | 47 | 410 | B | |||
| TA = –40°C to 85°C | 45 | 425 | ||||
| TA = –40°C to 125°C | 45 | 530 | ||||
| Input bias current drift(3) | TA = 0°C to 70°C | –1.4 | ±0.25 | 1.4 | nA/°C | B |
| TA = –40°C to 85°C | –1.05 | ±0.175 | 1.05 | |||
| TA = –40°C to 125°C | –1.1 | ±0.185 | 1.1 | |||
| Input offset current | TA = 25°C | –100 | ±13 | 100 | nA | A |
| TA = 0°C to 70°C | –100 | ±13 | 100 | B | ||
| TA = –40°C to 85°C | –100 | ±13 | 100 | |||
| TA = –40°C to 125°C | –100 | ±13 | 100 | |||
| Input offset current drift(3) | TA = 0°C to 70°C | –1.23 | ±0.205 | 1.23 | nA/°C | B |
| TA = –40°C to 85°C | –0.94 | ±0.155 | 0.94 | |||
| TA = –40°C to 125°C | –0.94 | ±0.155 | 0.94 | |||
| INPUT | ||||||
| Common-mode input range low | TA = 25°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | V | A | |
| TA = –40°C to 125°C, < 3-dB degradation in CMRR limit | –0.2 | 0 | V | B | ||
| Common-mode input range high | TA = 25°C, < 3-dB degradation in CMRR limit | 3.8 | 3.9 | V | A | |
| TA = –40°C to 125°C, < 3-dB degradation in CMRR limit | 3.8 | 3.9 | V | B | ||
| Common-mode rejection ratio | 91 | 113 | dB | A | ||
| Input impedance common-mode | 250 || 1.2 | MΩ || pF | C | |||
| Input impedance differential mode | 200 || 1 | kΩ || pF | C | |||
| OUTPUT | ||||||
| Output voltage low | TA = 25°C, G = 5 | 0.15 | 0.2 | V | A | |
| TA = –40°C to 125°C, G = 5 | 0.15 | 0.2 | V | B | ||
| Output voltage high | TA = 25°C, G = 5 | 4.75 | 4.8 | V | A | |
| TA = –40°C to 125°C, G = 5 | 4.75 | 4.8 | V | B | ||
| Output saturation voltage, high/low | TA = 25°C, G = 5 | 70/25 | mV | C | ||
| Output current drive | TA = 25°C | ±30 | ±40 | mA | A | |
| TA = –40°C to 125°C | ±25 | mA | B | |||
| GAIN-SETTING RESISTORS (OPA835IRUN ONLY) | ||||||
| Resistor FB1 to FB2 | DC resistance | 2376 | 2400 | 2424 | Ω | A |
| Resistor FB2 to FB3 | DC resistance | 1782 | 1800 | 1818 | Ω | A |
| Resistor FB3 to FB4 | DC resistance | 594 | 600 | 606 | Ω | A |
| Resistor tolerance | DC resistance | –1% | 1% | A | ||
| Resistor temperature coefficient | DC resistance | <10 | PPM | C | ||
| POWER SUPPLY | ||||||
| Specified operating voltage | 2.5 | 5.5 | V | B | ||
| Quiescent operating current per amplifier | TA = 25°C | 200 | 250 | 350 | µA | A |
| TA = –40°C to 125°C | 150 | 365 | µA | B | ||
| Power supply rejection (±PSRR) | 90 | 110 | dB | A | ||
| POWER DOWN (PIN MUST BE DRIVEN) | ||||||
| Enable voltage threshold | Specified "on" above VS–+ 2.1 V | 1.4 | 2.1 | V | A | |
| Disable voltage threshold | Specified "off" below VS–+ 0.7 V | 0.7 | 1.4 | V | A | |
| Power-down pin bias current | PD = 0.5 V | 20 | 500 | nA | A | |
| Power-down quiescent current | PD = 0.5 V | 0.5 | 1.5 | µA | A | |
| Turnon time delay | Time from PD = high to VOUT = 90% of final value | 200 | ns | C | ||
| Turnoff time delay | Time from PD = low to VOUT = 10% of original value | 60 | ns | C | ||