ZHCS020J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
The OPA835 and OPA2835 devices can be used as inverting amplifiers with signal input to the inverting input, VIN–, through the gain-setting resistor RG. A basic block diagram of the circuit is shown in Figure 8-2.
If VIN = VREF + VSIG, the output of the amplifier may be calculated according to Equation 2.

The signal gain of the circuit
and VREF provides a reference point around which the input and output signals swing. Output signals are 180° out-of-phase with the input signals. The nominal value of RF must be 2 kΩ for inverting gains.