ZHCS020J January 2011 – March 2021 OPA2835 , OPA835
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VS– to VS+ | Supply voltage | 5.5 | V | ||
| VI | Input voltage | VS– – 0.7 | VS+ + 0.7 | V | |
| VID | Differential input voltage | 1 | V | ||
| II | Continuous input current | 0.85 | mA | ||
| IO | Continuous output current | 60 | mA | ||
| Continuous power dissipation | See Section 7.4 and Section 7.5 | ||||
| TJ | Maximum junction temperature | 150 | °C | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |