The CPU sub system (MCPUSS) implements
an ARM Cortex-M0+ CPU, an instruction pre-fetch/cache, a system timer, a memory
protection unit, and interrupt management features. The ARM Cortex-M0+ is a
cost-optimized, 32-bit CPU which delivers high performance and low power to embedded
applications. Key features of the CPU Sub System include:
- ARM Cortex-M0+ CPU supporting
clock frequencies from 32kHz to 80MHz
- ARMv6-M Thumb
instruction set (little endian) with single-cycle 32x32 multiply
instruction
- Single-cycle access
to GPIO registers via ARM single-cycle IO port
- Pre-fetch logic to improve
sequential code execution, and I-cache with 4 64-bit cache lines
- System timer (SysTick) with
24-bit down counter and automatic reload
- Memory protection unit (MPU)
with 8 programmable regions
- Nested vectored interrupt
controller (NVIC) with 4 programmable priority levels and tail-chaining
- Interrupt groups for expanding the total interrupt sources, with jump index
for low interrupt latency