SLVSJB5A November 2025 – December 2025 MSPM0G5187
PRODMIX
The shared voltage reference modules (VREF1 and VREF2) in these devices contain a configurable voltage reference buffer which allows users to supply a stable reference to on-board analog peripherals. It also supports bringing in an external reference for applications where higher accuracy is required.
VREF1 features include:
VREF2 (VREFINT) features include:
For more details, see the VREF chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.