ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| SINAD | Signal-to-noise + distortion ratio | SD24GAIN: 1 | fIN = 50 Hz(1) | 3 V | 87 | dB | ||
| SD24GAIN: 2 | 3 V | 86 | ||||||
| SD24GAIN: 4 | 3 V | 85 | ||||||
| SD24GAIN: 8 | 3 V | 84 | ||||||
| SD24GAIN: 16 | 3 V | 81 | ||||||
| SD24GAIN: 32 | 3 V | 76 | ||||||
| SD24GAIN: 64 | 3 V | 71 | ||||||
| SD24GAIN: 128 | 3 V | 65 | ||||||
Table 5-41 lists the AC performance characteristics of the SD24_B.