ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| feUSCI | eUSCI input clock frequency | Internal: SMCLK or ACLK,
External: UCLK, Duty cycle = 50% ±10% |
fSYSTEM | MHz | |
| fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) | 5 | MHz | ||
Table 5-28 lists the switching characteristics of the eUSCI in UART mode.