ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK, ACLK
External: TACLK Duty cycle = 50% ± 10% |
1.8 V, 3 V | 25 | MHz | ||
| tTA,cap | Timer_A capture timing | All capture inputs, Minimum pulse duration required for capture | 1.8 V, 3 V | 20 | ns | ||