ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| VCC = 1.8 V | Full Drive Strength | |
| VCC = 1.8 V | Full Drive Strength | |
| VCC = 3 V | Full Drive Strength | |
| VCC = 3 V | Full Drive Strength | |
Table 5-10 lists the output characteristics of the GPIOs in reduced drive strength mode. Also see Figure 5-7 through Figure 5-10.