ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Figure 6-20 shows the port diagram. Table 6-39 summarizes the selection of the pin functions.
Figure 6-20 Port PJ (PJ.1 to PJ.3) Diagram | PIN NAME (PJ.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | |||
|---|---|---|---|---|---|---|
| PJDIR.x | PJSEL.x | JTAG Mode Signal | ||||
| PJ.0/SMCLK/TDO | 0 | PJ.0 (I/O)(1) | I: 0; O: 1 | 0 | 0 | |
| SMCLK | 1 | 1 | 0 | |||
| TDO(2) | X | X | 1 | |||
| PJ.1/MCLK/TDI/TCLK | 1 | PJ.1 (I/O)(1) | I: 0; O: 1 | 0 | 0 | |
| MCLK | 1 | 1 | 0 | |||
| TDI/TCLK (2)(3) | X | X | 1 | |||
| PJ.2/ADC10CLK/TMS | 2 | PJ.2 (I/O)(1) | I: 0; O: 1 | 0 | 0 | |
| ADC10CLK | 1 | 1 | 0 | |||
| TMS (2)(3) | X | X | 1 | |||
| PJ.3/ACLK/TCK | 3 | PJ.3 (I/O)(1) | I: 0; O: 1 | 0 | 0 | |
| ACLK | 1 | 1 | 0 | |||
| TCK (2)(3) | X | X | 1 | |||