ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Figure 6-14 shows the port diagram. Table 6-32 summarizes the selection of the pin functions.
Figure 6-14 Port P9 (P9.1 to P9.3) Diagram (PZ Package Only) | PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | |
|---|---|---|---|---|
| P9DIR.x | P9SEL.x | |||
| P9.1/A5 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 |
| A5(1) | X | 1 | ||
| P9.2/A4 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 |
| A4(1) | X | 1 | ||
| P9.3/A3 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 |
| A3(1) | X | 1 | ||