ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Table 6-15 lists the input trigger connections to SD24_B converters from Timer_A modules and output trigger pulse connection from SD24_B to ADC10_A.
| DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| TA0.1 (internal) | SD24_B
SD24SCSx = {1} |
SD24_B | Trigger Pulse | ADC10_A (internal)
ADC10SHSx = {3} |
| TA2.1 (internal) | SD24_B
SD24SCSx = {2} |
|||
| TA3.1 (internal) | SD24_B
SD24SCSx = {3} |