ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
Figure 6-17 shows the port diagram. Table 6-35 summarizes the selection of the pin functions.
Figure 6-17 Port P3 (P3.0 to P3.7) Diagram (PN Package Only) | PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(2) | |||
|---|---|---|---|---|---|---|
| P3DIR.x | P3SEL.x | P3MAPx | LCDS31- LCDS24 | |||
| P3.0/PM_TA2.0/S31 | 0 | P3.0 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TA2.CCI0A | 0 | 1 | default | 0 | ||
| TA2.TA0 | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S31 | X | X | X | 1 | ||
| P3.1/PM_TA2.1/S30 | 1 | P3.1 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TA2.CCI1A | 0 | 1 | default | 0 | ||
| TA2.TA1 | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S30 | X | X | X | 1 | ||
| P3.2/PM_TACLK/ PM_RTCCLK/S29 | 2 | P3.2 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TACLK | 0 | 1 | default | 0 | ||
| RTCCLK | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S29 | X | X | X | 1 | ||
| P3.3/PM_TA0.2/S28 | 3 | P3.3 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| TA0.CCI2A | 0 | 1 | default | 0 | ||
| TA0.TA2 | 1 | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S28 | X | X | X | 1 | ||
| P3.4/PM_SDCLK/S27 | 4 | P3.4 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SDCLK | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S27 | X | X | X | 1 | ||
| P3.5/PM_SD0DIO/S26 | 5 | P3.5 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SD0DIO | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S26 | X | X | X | 1 | ||
| P3.6/PM_SD1DIO/S25 | 6 | P3.6 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SD1DIO | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S25 | X | X | X | 1 | ||
| P3.7/PM_SD2DIO/S24 | 7 | P3.7 (I/O) | I: 0; O: 1 | 0 | X | 0 |
| SD2DIO | X | 1 | default | 0 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | 0 | ||
| S24 | X | X | X | 1 | ||