ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fVLO | VLO frequency | Measured at ACLK | 1.8 V to 3.6 V | 6 | 9.4 | 15 | kHz |
| dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 1.8 V to 3.6 V | 0.5 | %/°C | ||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 1.8 V to 3.6 V | 4 | %/V | ||
| Duty cycle | Measured at ACLK | 1.8 V to 3.6 V | 30% | 70% | |||
Table 5-4 lists the characteristics of the REFO.