ZHCSDE8A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | TA | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IAUX3,RTCon | AUX3 current with RTC enabled | RTC and 32-kHz oscillator in backup subsystem enabled | 3 V | 25°C | 0.83 | µA | |
| 85°C | 0.95 | ||||||
| IAUX3,RTCoff | AUX3 current with RTC disabled | RTC and 32-kHz oscillator in backup subsystem disabled | 3 V | 25°C | 110 | nA | |
| 85°C | 165 | ||||||
Table 5-20 lists the characteristics of the auxiliary supply monitor.