SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
Figure 9-6 shows the parallel connection of Hall sensors which is powered by the AVDD. This configuration can be used if the current requirement per Hall sensor is low (<10 mA).
Figure 9-6 Hall Sensors Connected in Parallel Configuration