SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
During motor is in lock condition the hall signals are not available, so a Motor Lock event is sensed by monitoring the hall signals. If the hall signals are not present for longer than the tMTR_LOCK, a MTR_LCK event is recognized and action is done according to the MTR_LOCK_MODE bits. On hardware interface devices, the tMTR_LOCK threshold is set based on configuration at GAIN_SLEW_tLOCK pin as per Table 7-6, and the MTR_LOCK_MODE is configured for automatic retry with detection time of 500ms or 5s configured through GAIN_SLEW_tLOCK pin, and retry time of 10s. On SPI devices, the tMTR_LOCK threshold is set through the MTR_LOCK_TDET register and the MTR_LOCK_MODE bit can operate in four different modes: MTR_LOCK latched shutdown, MTR_LOCK automatic retry, MTR_LOCK report only, and MTR_LOCK disabled.