SLVSHK4 December 2025 MCT8376Z-Q1
PRODUCTION DATA
The MCT8376Z-Q1 family of devices integrates 3.3V and 5V linear regulators, making them available for external circuitry. The AVDD and GVDD regulators power the internal digital circuitry of the device and can also supply voltage to a low-power MCU or other circuitry supporting low current (up to 30mA). Place an X5R or X7R, 0.1μF, 6.3V ceramic capacitor near the AVDD pin to bypass the AVDD regulator’s output, and route the capacitor directly back to the adjacent AGND ground pin. Place an X5R or X7R, 1μF, 10V ceramic capacitor near the GVDD pin to bypass the GVDD regulator’s output, and connect directly to the adjacent AGND ground pin.
The AVDD nominal, no-load output voltage is 3.3V.
Use Equation 1 and Equation 2 to calculate the power dissipated in the device by the AVDD and GVDD linear regulator with VM as supply.
For example, at a VVM of 24V, drawing 20mA out of AVDD results in power dissipation as shown in Equation 3.