SNVSCF2 November 2025 LM65680
PRODUCTION DATA
Figure 8-7 shows a typical buck regulator circuit with the LM65680 that provides a regulated 5V output at 8A from a nominal 48V input.
This and subsequent design examples are provided herein to showcase the LM65680/60/40 converter in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor can be required at the input to provide stability, particularly at low input voltage and high output current operating conditions. See Section 8.4 for more detail.