SNVSCF0A October 2024 – December 2025 LM65680-Q1
ADVANCE INFORMATION
Choose compensation components for a stable control loop using the following procedure.
where
Calculate CCOMP to create a zero at the higher of (1) one tenth of the crossover frequency, or (2) the load pole. Choose a standard value for CCOMP of 3.3nF.
In general, set the time constant of RCOMP and CCOMP at approximately 25μs to maintain a fast settling time of the output voltage following a load transient.
Calculate CHF to create a pole at the lower of the ESR zero frequency or at half switching frequency (to attenuate high-frequency noise coupling from the output to COMP). CBW is the parasitic capacitance of the error amplifier at COMP. Select a standard value for CHF of 47pF.
As an alternative, use internal compensation by connecting CNFG/SYNCOUT to VCC. Leave COMP open circuit or connected to PGND.
With external compensation, set a fast loop with high RCOMP and low CCOMP values to improve the response when recovering from operation in dropout (when the input voltage is less than the output voltage setpoint and the COMP voltage rails high).