SNVSCF0A October 2024 – December 2025 LM65680-Q1
ADVANCE INFORMATION
The LM656x0-Q1 is a family of high efficiency, high power density, low-EMI buckIBB converters. These converters operate over a wide input voltage range of 3.5V to 65V with pin-selectable fixed output voltages of 3.3V and 5V, or an adjustable output voltage from 0.8V to 60V. Up to two converters can be set up in interleaved mode (paralleled outputs) with accurate current sharing to support up to 16A of output current.
The peak current-mode control architecture with 36ns minimum on-time allows high conversion ratios at high frequencies, fast transient response, and excellent load and line regulation. If the minimum on-time or minimum off-time does not support the desired conversion ratio, the switching frequency automatically reduces. This feature allows regulation to be maintained during line transients events, such as load dump and cold crank.
The LM656x0-Q1 is designed to minimize end-product cost and size while operating in demanding automotive and high-performance industrial environments. The device has a resistor-programmable switching frequency from 300kHz to 2.2MHz. Internal compensation and an accurate current limit scheme minimize BOM cost and component count.
Designed for low conducted and radiated emissions, the LM656x0-Q1 includes the following features:
Additional features of the LM656x0-Q1 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator referenced to system ground (SGND) for fault reporting and output voltage monitoring, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
To use the device in reliability-conscious environments, the LM656x0-Q1 has a package with enlarged corner terminals for improved board-level reliability and wettable flanks that facilitate optical inspection during manufacturing.